IESNA:LM-63-2002
[TEST]P955134
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-935-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25701
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3015.5 3775.7 4462.9 4994.9 5428.7 5674.2 5789.6 5830.7 6039 6484.8
7221.1 8151.1 9066.5 9797.5 10436.9 11020.7 11389.5 11483.7 11256.8 10682.4
9522.9 7518.3 6206.2 5197.9 4116.7 2896.1 1903.8 1334.6 1041.4 899.5
815.9 685.9 581.1 201.7 98.2 15.9 0
3015.5 3802.2 4496.1 5037.4 5435.4 5704.7 5842.7 5881.1 6053.6 6455.6
7136.2 8047.6 8945.8 9702 10348 10931.8 11369.6 11527.5 11382.8 10896
9927.5 8075.5 6456.9 5422.1 4354.1 3157.5 2076.2 1401 1074.6 931.3
823.9 696.5 586.4 249.4 104.8 19.9 0
3015.5 3769.1 4449.7 4996.2 5422.1 5731.2 5902.4 5975.3 6110.7 6471.5
7051.3 7860.5 8722.9 9483.1 10097.3 10588.2 11048.5 11272.7 11215.7 10827
10048.2 8775.9 6995.5 5753.8 4693.8 3534.3 2360.1 1568.1 1159.5 963.2
850.4 740.3 634.1 484.2 246.8 29.2 0
3015.5 3769.1 4429.8 4975 5430.1 5779 6012.5 6134.5 6261.9 6540.5
6971.7 7599.2 8344.8 9059.8 9635.6 10107.9 10504.6 10825.6 10911.9 10784.5
10316.2 9447.2 8226.7 6781.9 5422.1 4213.5 2946.5 1886.5 1286.9 979.1
845.1 733.6 626.2 498.8 350.2 136.6 0
3015.5 3657.6 4298.4 4858.3 5338.5 5763.1 6101.4 6325.6 6468.9 6689.1
7047.3 7507.6 8103.3 8709.6 9254.9 9724.5 10106.6 10446.2 10687.7 10752.7
10624 10228.6 9461.8 8302.3 6947.8 5564.1 4145.9 2732.9 1716.7 1151.6
878.3 780.1 677.9 517.4 348.9 108.8 0
3015.5 3599.3 4177.7 4723 5227.1 5694.1 6118.6 6454.3 6682.4 6896
7164 7548.8 7994.5 8523.9 9057.2 9587.9 10038.9 10391.8 10658.5 10878.7
11049.9 10992.8 10752.7 10207.4 9265.5 8044.9 6475.5 4965.7 3339.2 2061.6
1337.3 914.1 662 400.7 201.7 53.1 0
3015.5 3487.8 3990.6 4504.1 5002.9 5492.4 5964.7 6385.3 6734.2 7014.1
7298 7608.5 7949.4 8374 8860.8 9412.7 9980.6 10528.5 11014 11441.2
11829.9 12257.1 12449.5 12568.9 12542.4 12001.1 10967.6 9321.2 7142.8 4838.4
2792.6 1450.1 740.3 427.2 208.3 71.6 0
3015.5 3402.9 3806.2 4246.7 4703.1 5134.2 5597.2 6047 6479.5 6861.5
7243.6 7597.9 7918.9 8265.2 8628.7 9018.7 9471.1 9983.2 10543.1 11137.4
11786.2 12717.5 13469.7 13928.7 14451.4 14829.5 14878.6 14370.5 13049.1 10910.6
7949.4 5130.2 2614.9 1066.6 380.8 74.3 0
3015.5 3250.3 3534.3 3863.3 4224.1 4606.2 4994.9 5379.7 5760.4 6151.8
6561.7 6941.1 7353.7 7784.9 8233.3 8683.1 9181.9 9741.8 10361.3 11063.1
11883 13126.1 14359.9 15205 16283.6 17553.2 18911.7 19817.8 19624.1 17800
14044.2 9105 3861.9 1179.4 371.5 76.9 0
3015.5 3223.8 3506.4 3808.9 4149.8 4510.7 4879.5 5247 5610.5 5979.3
6342.8 6719.6 7117.6 7548.8 7994.5 8457.5 8972.3 9541.4 10178.2 10903.9
11722.5 13038.5 14281.6 15197 16349.9 17733.6 19216.8 20161.4 19982.3 18042.7
13960.6 8537.1 3271.6 903.5 291.9 66.3 0
3015.5 3123 3268.9 3465.3 3702.7 3961.4 4222.8 4497.4 4781.3 5067.9
5357.1 5655.6 5956.8 6275.2 6617.4 6979.6 7377.6 7828.7 8372.6 8993.5
9749.7 10951.7 11863.1 12762.6 13859.7 15179.8 16418.9 16956.2 16395 14255.1
10523.2 5857.3 1688.9 354.2 118.1 26.5 0
3015.5 3048.7 3130.9 3249 3412.2 3588.6 3781 3978.7 4179 4392.6
4600.9 4801.2 5008.2 5213.8 5431.4 5660.9 5902.4 6195.6 6535.2 6975.6
7612.4 8403.1 8941.8 9544.1 10264.5 11049.9 11585.8 11398.8 10462.1 8705.6
6287.1 3217.2 1049.4 313.1 107.5 25.2 0
3015.5 2982.4 2994.3 3048.7 3137.6 3229.1 3349.8 3469.2 3587.3 3710.7
3818.2 3915 3995.9 4070.2 4122 4155.1 4188.3 4210.9 4248 4334.2
4541.2 4663.3 4685.8 4730.9 4801.2 4864.9 4691.1 4140.5 3355.2 2486.2
1690.2 957.9 480.3 203 98.2 34.5 0
3015.5 2843.1 2740.9 2687.8 2682.5 2703.8 2739.6 2779.4 2807.2 2824.5
2823.2 2790 2738.3 2665.3 2568.4 2450.4 2308.4 2161.1 2025.8 1899.8
1769.8 1654.4 1557.5 1477.9 1408.9 1338.6 1251.1 1133 969.8 750.9
546.6 402 278.6 179.1 102.2 29.2 0
3015.5 2714.4 2527.3 2445.1 2425.2 2442.4 2479.6 2519.4 2539.3 2533.9
2506.1 2457 2385.4 2296.5 2193 2086.9 1976.7 1866.6 1757.8 1638.4
1517.7 1408.9 1329.3 1281.6 1263 1265.6 1263 1225.8 1134.3 981.7
746.9 514.7 360.9 237.5 118.1 26.5 0
3015.5 2613.5 2388 2299.1 2303.1 2353.5 2409.2 2445.1 2447.7 2423.8
2377.4 2311.1 2232.8 2142.6 2047.1 1952.9 1853.4 1748.6 1641.1 1541.6
1466 1401 1357.2 1329.3 1305.4 1277.6 1233.8 1188.7 1133 1044.1
908.8 713.7 468.3 258.7 123.4 26.5 0
3015.5 2516.7 2284.5 2224.8 2262 2331 2385.4 2411.9 2401.3 2360.1
2296.5 2220.8 2133.3 2047.1 1955.5 1866.6 1805.6 1732.6 1641.1 1568.1
1519 1454 1351.9 1271 1217.9 1166.1 1113.1 1060 1012.3 968.5
916.7 833.2 681.9 522.7 306.5 74.3 0
3015.5 2462.3 2230.1 2197 2260.6 2327 2381.4 2397.3 2372.1 2307.1
2228.8 2139.9 2044.4 1959.5 1886.5 1845.4 1796.3 1745.9 1696.8 1588
1491.2 1414.2 1337.3 1265.6 1191.4 1126.3 1062.7 1004.3 943.3 873
804 741.6 650.1 561.2 392.7 152.6 0
3015.5 2415.9 2195.6 2191.7 2262 2325.7 2373.4 2378.7 2340.2 2269.9
2181 2082.9 1995.3 1914.4 1860 1813.6 1753.9 1672.9 1601.3 1515.1
1448.7 1374.4 1301.5 1235.1 1179.4 1122.4 1061.3 999 926 845.1
756.2 677.9 577.1 436.5 289.2 120.7 0
3015.5 2389.3 2178.4 2190.3 2267.3 2329.6 2372.1 2364.1 2315 2231.5
2128 2031.1 1948.9 1886.5 1857.3 1787 1678.2 1552.2 1501.8 1459.3
1383.7 1325.3 1274.9 1200.6 1144.9 1101.1 1044.1 976.4 895.5 806.6
709.8 667.3 574.4 375.4 273.3 167.2 0
3015.5 2384 2167.8 2191.7 2268.6 2332.3 2370.8 2360.1 2300.4 2206.3
2101.4 2005.9 1925 1886.5 1841.4 1752.5 1593.3 1488.5 1462 1410.3
1343.9 1272.3 1204.6 1152.9 1121 1093.2 1041.4 977.8 900.8 811.9
717.7 741.6 591.7 395.3 301.2 111.4 0
3015.5 2384 2166.5 2195.6 2269.9 2333.6 2369.4 2364.1 2305.8 2207.6
2101.4 2004.6 1923.7 1887.9 1837.4 1747.2 1581.4 1489.9 1468.6 1408.9
1339.9 1261.7 1205.9 1137 1127.7 1093.2 1040.1 977.8 906.1 810.6
720.4 731 508.1 408.6 297.2 107.5 0
